Discontinued
Product ModelSCB3CDC-W00B01100
Wall-Mount Offering – MPH2 RACK PDU – REMOTE MONITORING - 12U X 22.25”W X 24.5”D supports up to 150lbs – LOCKABLE - Plexiglas front and solid rear doors with vented sides for airflow – MPH2 PDU – has 9 IEC-C13 monitored outlets and a NEMA L6-30P input plug – REMOTE MONITORING – Temperature and door sensors are connected to the MPH2 PDU and monitored remotely via SNMP.
Discontinued
Product ModelSCB3CDC-W00B01100
Wall-Mount Offering – MPH2 RACK PDU – REMOTE MONITORING - 12U X 22.25”W X 24.5”D supports up to 150lbs – LOCKABLE - Plexiglas front and solid rear doors with vented sides for airflow – MPH2 PDU – has 9 IEC-C13 monitored outlets and a NEMA L6-30P input plug – REMOTE MONITORING – Temperature and door sensors are connected to the MPH2 PDU and monitored remotely via SNMP.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What U Height cabinet does this offering come in?
- A
- 13U high X 24”W X 36”D
- Q
- How many and what model Cisco Switch comes with the offering?
- A
- Up to 4 Cisco 3850 Switches
- Q
- What type / model UPS is being installed?
- A
- The GXT4-8kVA UPS. A true online double conversion.
- Q
- What Console Server is being used?
- A
- The ACS6000 which gives you access to the 3850 switches.
- Q
- What remote monitoring features does this cabinet have?
- A
- The SmartCabinet can be equipped with temperature, humidity, and door security sensors.