Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Discontinued

Product Model

SCB3CDC-W00B00000

Wall-Mount Offering – MPH2 RACK PDU – 12U X 22.25”W X 24.5”D supports up to 150lbs – LOCKABLE - Plexiglas front and solid rear doors with vented sides for airflow – MPH2 PDU – has 9 IEC-C13 monitored outlets and a NEMA L6-30P input plug to efficiently distribute up to 6.240 watts of power.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
How much weight can the "Wall-Mount" SmartCabinet support?
A
150lbs load capacity
Q
Can the MPH2 PDU be utilized in this configuration?
A
Yes, the PDU has 9 IEC-C13 monitored outlets along with a NEMA L6-30P input plug.
Q
What is the maximum amount of Cisco-3850 switches that can be installed?
A
Up to 4 switches which would allow for 24 PoE ports.
Q
Which Console Server is being utilized to access the Cisco 3850?
A
The ACS6000 will give access to the console port of the 3850.
Q
What type of Physical Security / Monitoring capabilities does this cabinet offer?
A
Unit has lockable front and rear doors and is equipped with door open sensors. All sensors are connected to the MPH2 PDU and monitored remotely via SNMP.
Partner Login

Language & Location