Discontinued
Product ModelSCB1000-130A100
13U lockable cabinet, (10U available) POWER DISTRIBUTION: Single 3 kVA UPS 3/12 minutes run-time @ F/H load 6 total available power output 120VAC 60hz NEMA L5-30P plug (208 VAC models available) REMOTE ACCESS: 8-port Console Server / LAN/WAN/4G access CERTIFICATIONS: ANSI C63.4-2009, CFR Title 47, Part 15, Subpart B, ICES-003 Issue 5, ISTA 3B (24U Cabinet Models Only)
Discontinued
Product ModelSCB1000-130A100
13U lockable cabinet, (10U available) POWER DISTRIBUTION: Single 3 kVA UPS 3/12 minutes run-time @ F/H load 6 total available power output 120VAC 60hz NEMA L5-30P plug (208 VAC models available) REMOTE ACCESS: 8-port Console Server / LAN/WAN/4G access CERTIFICATIONS: ANSI C63.4-2009, CFR Title 47, Part 15, Subpart B, ICES-003 Issue 5, ISTA 3B (24U Cabinet Models Only)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What Type of cabinet is it?
- A
- Half height IT rack / Keyed Lock
- Q
- What Power Equipment comes with it?
- A
- Liebert GXT4 UPS, MicroPOD, and MPH
- Q
- What Remote Management Tools?
- A
- Avocent ACS6008, and Wireless 4G LTE Modem
- Q
- Any type of Networking tools?
- A
- Cisco Network Switch
- Q
- Does it come with any other tools?
- A
- Liebert RDU-S, Temperature Sensor, and Door Ajar Sensor.