Vertiv™ Structure Cabling Connection-Patch Panels Series
Vertiv's copper patch panels include: 19-inch modular 24/48-port shelves that are compatible with all unshielded/shielded information modules, high-density, empty-port modularity, flexibility of use, ease of installation and maintenance, and are used in data center cabling system equipment cabinets, horizontal wiring closets or main wiring closets to enable the connection of horizontal or backbone cabling and network switching equipment.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Data Center/Colocation/Hosting
- Construction and Engineering
- Healthcare
- Government
Vertiv™ Structure Cabling Connection-Patch Panels Series
Vertiv's copper patch panels include: 19-inch modular 24/48-port shelves that are compatible with all unshielded/shielded information modules, high-density, empty-port modularity, flexibility of use, ease of installation and maintenance, and are used in data center cabling system equipment cabinets, horizontal wiring closets or main wiring closets to enable the connection of horizontal or backbone cabling and network switching equipment.
- Banking, Financial and Insurance
- Education
- Data Center/Colocation/Hosting
- Construction and Engineering
- Healthcare
- Government
Specifications
Vertiv's 19-inch modular patch panels are available in 24/48-port, 0.5/1U, angle/strip, shielded/unshielded, and more. Suitable for data center EDA, HDA, MDA copper wiring connections. With cable management bracket design to ensure the direction of cable entry, soothe cable tension, provide reasonable cable direction management, clearer and more beautiful cable management. 19-inch angle type empty shelf, save cabinet units, protect user investment, cable bracket can control the cable bending radius, and the cable is accurately fixed to the termination position of each information module. All-metal outer frame structure + bright nickel-plated inner frame + grounding conductor to ensure higher mechanical strength and reliability of the product. Special cable shield grounding fixing device to ensure fast and reliable grounding of shielded cables. Ample labeling space for clear and convenient port information management. 24/48 port airframe is compatible with all Vertiv's keystone information modules , and ensures unified information modules of work area and wiring closet, which is convenient for construction management and later maintenance. Standard 19″ installation, wide range of applications, easy installation, maintenance and expansion