The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Structure Cabling Connection-Fiber Optic Cables Series

Vertiv's fiber optic cable range is complete, covering a variety of indoor and outdoor applications. All fiber optic cables are made with excellent manufacturing techniques, stable structure, strong resistance to deformation, and transmission performance that meets or exceeds the requirements of international ISO/IEC 11801 and TIA/EIA-568.3-D standards. Used for fiber optic cable backbone wiring in buildings, providing high-speed and reliable fiber optic connection for the system.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

Vertiv fiber optic cable series include indoor fiber optic cable, indoor-outdoor universal fiber optic cable, outdoor center bundle cable, outdoor laminated fiber optic cable, indoor butterfly fiber optic cable and other types, available from 2 cores to 48 cores, OM1-OM5, OS2, a complete range. All fiber optic cables are made of high quality optical fiber to ensure excellent transmission performance. Vertiv's indoor-outdoor universal fiber optic cable is made by applying multiple strands of aramid yarn evenly outside the fiber core and then extruding LSZH flame retardant outdoor sheath, which can be laid in limited space without tangling effect. By selecting high quality optical fiber, using special equipment, with precision grinding tools, and reasonably designing the number of strands of aramid yarn and wiring tension, the performance of the product is better than the international standard requirements.

Benefits

Excellent transmission performance, stable and low loss data transmission
Stable mechanical structure, not easy to damage, strong environmental adaptability, to meet the needs of harsh environment use
Various colors of outer sheath and different fireproof grade sheaths are available for selection, which is convenient for color management to meet the fireproof requirements of different places
Various laying methods, convenient on-site construction
Partner Login

Language & Location