The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Structure Cabling Connection-Faceplate Series

Vertiv technology (Vertiv) a variety of specifications panel, suitable for Keystone card interface data module, voice module, applied to the work area wiring subsystem.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

The Vertiv panel series includes copper panels and fiber panels. 86 copper panels are suitable for Keystone bayonet data modules, voice modules, and work area cabling subsystems. Single/dual/three/four port options are available. Vertiv Fiber Optic Panels and Outlet Boxes are user end products that enable fiber to the desktop solutions with a well-designed internal space. Used for home or work area, complete fiber access and port output, can fully meet the requirements of fiber bending radius, and protect the incoming and outgoing fibers, to provide safe protection for the fiber core, appropriate curvature radius, allowing a small amount of redundant fiber inventory, to achieve FTTD (fiber to the desktop) system applications.

Benefits

Copper cable panel.
Flat design, does not occupy the work area and space, suitable for a variety of narrow areas of patch cord unplugging
Label frame with transparent organic plastic file piece, convenient for number management and maintenance, easy to identify data and voice ports
Combined structure, front and rear double-layer panel design, beautiful appearance, to avoid the fixed screw holes exposed
Multi-color label, conducive to user information port color management
Exquisite appearance to provide users with excellent appearance quality
 
Fiber optic panel
Can be installed according to the need for a variety of common adapter interface, a wide range of applications
Equipped with identification strips, convenient for number management and maintenance use
Front and rear double-layer panel design, beautiful appearance, avoiding the fixed screw holes exposed
Convex design, increase the space behind the panel, convenient for construction
Exquisite appearance to provide users with excellent appearance quality 
Partner Login

Language & Location