The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Structure Cabling Connection-Copper Cables Series

Vertiv high-speed copper cable series include: Category 5e, Category 6, Category 6A, Category 8 and other shielded/unshielded high-speed twisted-pair cables, as well as Cat.3, Cat.5 and outdoor large-pair twisted-pair cables (25 pairs, 50 pairs, 100 pairs), which can be used for horizontal wiring and building vertical wiring, supporting Ethernet, ATM, multimedia, voice calls and other applications.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government

Vertiv's SCC copper cabling product line includes Cat.5e shielded/unshielded twisted pair, Cat.6 shielded/unshielded twisted pair, Cat.6A shielded/unshielded twisted pair, Cat.8 shielded twisted pair and Cat.3, Cat.5 and outdoor large logarithmic twisted pair. Cat.5e - Cat.8 series shielded/unshielded twisted pair cables meet or exceed the requirements of ISO/IEC 11801 and TIA/EIA-568.2-D standards, providing ultra-high speed and ample bandwidth margin for future high-speed network applications. The performance of Category 3, Category 5 and outdoor large pair series twisted pair cables meet or exceed the requirements of ISC/IEC 11801 or TIA/EIA-568-C standards, providing high quality links for various high-speed communication networks such as voice or data backbone. All cables are designed to effectively reduce near-end crosstalk loss and are available in a variety of colors and fire-rated jackets for easy installation, operation and identification, as well as to meet the fire requirements of different locations. All cables are provided with length markings for easy planning and waste reduction. Shielded series twisted pair cable has F/FTP, F/UTP, S/FTP and other shielding methods to effectively resist electromagnetic interference, to meet the needs of various high-security applications.

Benefits

Optimal transmission performance, excellent performance indicators such as bandwidth, rate and anti-interference
 Convenient expansion, providing users with sufficient bandwidth margin, perfectly adapted to future business development
Easy to install and maintain, a variety of color sheath options, easy to install, operate and identify The cable is precisely metered for easy planning and waste reduction
Wide range of applications,to meet the requirements of various places on electromagnetic shielding and fire rating
Best cost performance
Partner Login

Language & Location