The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® PSI5 UPS, TAA-Compliant, 1,500-3,000VA Line Interactive with AVR, 2U Rack/Tower

The Vertiv™ Liebert® PSI5 line interactive UPS family provides network grade uninterruptible power protection with pure sinewave output power and automatic voltage regulation ensuring availability of critical systems and information. Reliable and efficient power protection for servers, network equipment, medical devices, point-of-sale (POS) devices and security systems.

Get Brochure Get Manual
Key Benefits
TAA Compliant
1500VA – 3000VA Rack/Tower optimized form factors
Pure sinewave output on battery
User-replaceable, hot-swappable batteries
Intellislot™ network management card options
Free Power Assist™, Power Insight™ software
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Vertiv backs all Vertiv™ Liebert® PSI5 UPS systems with two-year, full unit coverage, including the battery. The Vertiv no-hassle, advanced replacement warranty covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement UPS prior to returning their damaged unit with no questions asked.

The flexible design of the Liebert® TAA-compliant PSI5 allows the UPS to be configured as a self-standing tower or to be rack-mounted within a 2U space. It is available from 1500VA to 3000VA for 120V applications. The Liebert® PSI5 UPS features an innovative advanced line-interactive design incorporating both boost and buck Automatic Voltage Regulation (AVR) technology. This protects connected equipment against utility voltage fluctuation (sags and surges) by automatically increasing or decreasing utility voltage levels, as required. It also helps prolong battery life by minimizing the amount of time that the UPS needs to operate on-battery to protect the equipment. Models with a capacity of 1500VA and below are not for sale in Vermont, Colorado, Washington.

Model Specifications Overview
PSI5-1500RT120TAA
1500VA/1350W   120 VAC   120 VAC   Up to 96% (Normal Mode)   Input: 5-15P; Output: 6 x 5-15R   3.5 in   17.2 in   20 in   42.6 lbs  
PSI5-2200RT120TAA
1920VA/1920W   120 VAC   120 VAC   Up to 96% (Normal Mode)   Input: L5-20P; Output: 6 x 5-15R, 1 x L5-20R   3.5 in   17.2 in   24.8 in   59.1 lbs  
PSI5-3000RT120TAA
2880VA/2700W   120 VAC   120 VAC   Up to 96% (Normal Mode)   Input: L5-30P; Output: 6 x 5-15R, 1 x L5-30R   3.5 in   17.2 in   24.8 in   70.8 lbs  
PSI5-1500RT120TAAN
1500VA/1350W   120 VAC   120 VAC   Up to 96% (Normal Mode)   Input: 5-15P; Output: 6 x 5-15R   3.5 in   17.2 in   20 in   42.6 lbs  
PSI5-2200RT120TAAN
1920VA/1920W   120 VAC   120 VAC   Up to 96% (Normal Mode)   Input: L5-20P; Output: 6 x 5-15R, 1 x L5-20R   3.5 in   17.2 in   24.8 in   59.1 lbs  
PSI5-3000RT120TAAN
2880VA/2700W   120 VAC   120 VAC   Up to 96% (Normal Mode)   Input: L5-30P; Output: 6 x 5-15R, 1 x L5-30R   3.5 in   17.2 in   24.8 in   70.8 lbs  
PSI5-48VBATTTAA
                 
PSI5-72VBATTTAA
                 
EASY MONITORING: The Vertiv™ Liebert® TAA-compliant PSI5 UPS offers a compact 2U rackmount/tower convertible form-factor, with an LCD panel that rotates 90-degrees to make the readout easy to see in either configuration.The LCD screen allows users to view real-time conditions, alarm notices, and runtime information. HIGH-END ELECTRONICS: With advanced pure sinewave power conditioning, the Vertiv™ Liebert® PSI5 UPS protects critical IT and electronic equipment against the damage caused by power fluctuations.The Vertiv™ Liebert® PSI5 UPS also allows users to save their data and do an orderly shutdown of their equipment during an extended utility power outage. Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings.
Liebert® PSI5 UPS operates at a high 0.9 output power factor Battery backup provides ample time for an orderly shutdown of your equipment Advanced rotatable LCD screen allows users to view real-time conditions, alarm notices, and runtime information Includes a USB port and software for local connectivity and management of the UPS The Liebert® TAA-compliant PSI5 UPS can accept external battery cabinets for long runtime applications Liebert® PSI5 UPS is compliant with the Restriction of Hazardous Substances Directive (RoHS)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location