Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Vertiv™ Liebert® Power-UPS Lithium, 400VA

The Vertiv™ Liebert® Power-UPS Lithium is a compact and lightweight standby/offline UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs. Designed to protect computers, workstations, retail point-of-sale (POS) equipment, wireless networks and routers, surveillance systems and other electronics. Offered with a standard 5-year warranty, the Liebert Power-UPS Lithium is an ideal choice for electronics that need reliable, economical and long-lasting power protection.

Get Brochure Get Manual
Best Suited For:
  • Broadcast and Entertainment
  • Education
  • Professional Services
  • Retail and Wholesale
Warranty: 5-Year Advanced Replacement, Full Coverage Factory Warranty

Benefits

Protectstelevisions, desktop computers, workstations, networks/routers, surveillance & other important electronics. Energy Star certified UPS provides backup power and protection during damaging surges, spikes or power outages while remaining energy efficient. Connected Equipment Protection Plan

Features

4 outlets – 3 battery backup with surge protection and 1 surge-only outlet Compact and lightweight design makes the Power-UPS Lithium a convenient UPS for any environment where space is limited. 5-year warranty gives peace-of-mind that your valuable devices will remain protected and connected. Flexible design that allows the UPS to be easily installed in a variety of positions Liebert Power-UPS Lithium offers reliable alarm management giving you the ability to quickly silence the alarm when on-battery

Vertiv™ Liebert® Power-UPS Lithium, 400VA
Product Overview
Power Rating
400VA / 240W
Input Voltage Range
Nominal: 120VAC / Range: 88-142 VAC
Output Voltage Range
120 VAC
Efficiency
Up to 85% at full load on battery
Wiring
5-15P; Output 5-15R x 4 (3 BB; 1 SO)
Interfaces/Ports
Control Panel
Push button
Operational Conditions
Operating Temperature
32 - 104°F (0-40°C)
Miscellaneous
General
Standby Lithium-Ion
Listings
Energy Star 2.0, cTUVus (UL 1778 5th Ed / CSA 22.2 No.107.3:2014 3rd Ed), 47 CFR FCC Part 15, Subpart B, Class B:2020 / ICES-003 Issue 7:2020
Topology
Standby

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location