Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® MTP UPS

Introducing Vertiv Liebert MTP UPS, the ultimate power protection solution with its cutting-edge features and high performance, the Vertiv Liebert MTP UPS is the answer to all your critical power needs. With high efficiency and a compact footprint, the Vertiv Liebert MTP UPS optimizes valuable space while reducing energy costs. With exceptional reliability, this UPS guarantees uninterrupted power to safeguard your critical equipment, preventing costly downtime and data loss. Trust in the power of Vertiv Liebert MTP UPS to elevate your business to new heights of efficiency, productivity, and peace of mind.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation

Model Specifications Overview
Liebert® DCP Water-Based Pumping Unit, 200kW
        78 in   38 in   34 in   750 lbs (unit)  
Liebert® DCD Water-Cooled Active Rack Door, 47kW
        76 7/8 in   23 5/8 in   13 3/5 in   310 lbs  
Liebert® DCD Water-Cooled Passive Rack Door, 50kW
        76 7/8 in   31 1/2 in   6 in   230 lbs  
GXT5LI-6000MVRT3UXLN
6000VA / 6000W   120V/240V   120V/208V (120V/240V (User-Configurable))   Hardwired (L1, L2, N, G)   5.2 in   16.9 in   35 in   100 lbs  
Liebert® DCD Water-Cooled Passive Rack Door, 35 kW
               
GXT5LI-8000MVRT4UXLN
8000VA / 8000W   120V/240V   120V/208V (120V/240V (User-Configurable))   Hardwired (L1, L2, N, G)   6.9 in   16.9 in   35 in   156.3 lbs  
Liebert® DCD Water-Cooled Active Rack Door, 35kW
        76 7/8 in   23 5/8 in   9 in   287 lbs  
GXT5LI-10KMVRT4UXLN
10000VA / 10000W   120V/240V   120V/208V (120V/240V (User-Configurable))   Hardwired (L1, L2, N, G)   6.9 in   16.9 in   35 in   156.3 lbs  
Liebert® DCD Water-Cooled Active Rack Door, 50kW
        76 7/8 in   31 1/2 in   9 1/8 in   318.2 lbs  
VEBCLI-192VRT1U
  N/A   192V   N/A   1.7 in   17 in   31 in   48 lbs  
GXT5LI-5KL630RT3UXLN
5000 VA / 4900 W   200V-240V   208VAC (Default); 200-240VAC (User-Configurable); ±1%   L6-30P   5.25 in   16.9 in   35 in   103 lbs  
GXT5LI-8000GVRT3UXLN
8000 VA / 8000 W   200V-240V   230VAC (Default); 200-240VAC (User-Configurable); ±1%   Hardwired (L1-L2/N-G)   5.25 in   16.9 in   35 in   105 lbs  
GXT5LI-10KGVRT3UXLN
10,000 VA / 10,000 W   200V-240V   230VAC (Default); 200-240VAC (User-Configurable); ±1%   Hardwired (L1-L2/N-G)   5.25 in   16.9 in   35 in   105 lbs  

Benefits

● Compact footprint. ● Upto 95.5% efficiency in Double Conversion Mode. ● Unity Output Power Factor. ● Power charging capability in minimum battery recharge time. ● Upto 98.5% efficiency in ECO Mode.

Features

● Additional Power Availability. ● Power charging capability in minimum battery recharge time. ● Higher Battery charging capability. ● Improves Energy efficiency and results in considerable reduction in operational expenditure.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location