Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Liebert® GXT5, 750 VA - 3000VA, 230V UPS

The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.

Find Sales Contact Get Brochure Get Manual
Key Benefits
• Enhanced local and remote management capabilities enable users to understand the condition of the critical infrastructure space and take action when necessary • Integrated serial connection for advanced console server integration or direct terminal control of the UPS • Energy Star® 2.0 certification with efficiency in online (95%) and Active ECO (98%) modes • Gravity-sensing, color LCD for easy configuration and system diagnosis • Scalable power with auto-detection of external battery cabinets • Connected Equipment Protection Plan • The GXT5 is a compact and powerful UPS line that can be used in different ways. They include kits that let you place it on a stand or attach it to a rack.
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Banking
  • Financial and Insurance
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available

The Vertiv™ Liebert® GXT5 UPS offers a full range of single-phase UPS. It’s easy to deploy with convertible rack/tower design that offers installation flexibility, and its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and configuration is also made easy auto-detection of external battery cabinets for additional runtime solutions. With available network card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services remote service delivery tools are available to support your critical infrastructure. Designed for high availability and capacity, these UPS models with high output power factors up to unity, provide more usable power in a compact solution, enabling more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while being energy conscience. Increased efficiency is also achieved with Active ECO operating mode.

Benefits

More usable power to support more connected loads for cost and space savings Simplified installation and operation Remote UPS firmware upgrade capability Ability to prioritize critical loads Improved ability to manage connected devices without impacting continuity Streamlined remote monitoring and operational efficiency Faster deployment and accurate runtime information Intelligent battery health management for optimized service life Optimized energy and capacity management Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings

Features

High power factor from 0.9-1.0 User-friendly, gravity-sensing LCD Individually programmable output power receptacles Liebert® RDU101 NIC for SNMP communications and environmental sensor support Rack tower convertible systems Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets Energy Star® 2.0 certified

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location