The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® GXT5 UPS, 500-3000VA 120V UPS

The Vertiv™ Liebert® GXT5 UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.

Get Brochure Get Manual
Key Benefits
Enhanced local and remote management capabilities enable users to understand the condition of the critical infrastructure space and take action when necessary Integrated serial connection for advanced console server integration or direct terminal control of the UPS Energy Star® 2.0 certification with efficiency in online (95%) and Active ECO (98%) modes Gravity-sensing, color LCD for easy configuration and system diagnosis Scalable power with auto-detection of external battery cabinets Connected Equipment Protection Plan
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Banking
  • Financial and Insurance
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available

The Vertiv™ Liebert® GXT5 UPS offers a full range of single-phase UPS. It’s easy to deploy with convertible rack/tower design that offers installation flexibility, and its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and configuration is also made easy auto-detection of external battery cabinets for additional runtime solutions. With available network card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services remote service delivery tools are available to support your critical infrastructure. Designed for high availability and capacity, these UPS models with high output power factors up to unity, provide more usable power in a compact solution, enabling more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while being energy conscience. Increased efficiency is also achieved with Active ECO operating mode.

Model Specifications Overview
GXT5-500LVRT2UXL
500VA / 500W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-500LVRT2UXLN
500VA / 500W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6          
GXT5-750LVRT2UXL
750VA / 750W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-750LVRT2UXLN
750VA / 750W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-1000LVRT2UXL
1000VA / 1000W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-1000LVRT2UXLN
1000VA / 1000W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-1500LVRT2UXL
1500VA /1350W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P A; Output: 5-15R × 6   3.4 in   16.9 in   18.6 in   46.2 lb  
GXT5-1500LVRT2UXLN
1500VA /1350W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P A; Output: 5-15R × 6   3.4 in   16.9 in   18.6 in   46.2 lb  
GXT5-2000LVRT2UXL
2000VA / 1800W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Entrada: NBR 14136-20A; Saída: NBR 14316-20A x 4   3.4 in   16.9 in   18.5 in   47.5 lb  
GXT5-2000LVRT2UXLN
2000VA / 1800W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-20P A; Output: L5-20R+5-20R × 6   3.4 in   16.9 in   18.5 in   47.5 lb  
GXT5-3000LVRT2UXL
3000VA / 2700W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-30P; Output: L5-30R+5-20R × 6   3.4 in   16.9 in   21.3 in   66 lb  
GXT5-3000LVRT2UXLN
3000VA / 2700W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-30P; Output: L5-30R+5-20R × 6   3.4 in   16.9 in   21.3 in   66 lb  
GXT5-36VBATKIT
                 
GXT5-EBC36VRT2U
          3.4 in   16.9 in   15.8 in   48.4 lb  
GXT5-EBC48VRT2U
                 
GXT5-48VBATKIT
                 
Liebert Hot-Swap Battery for 72V Liebert GXT5 UPS (3kVA)
                 
More usable power to support more connected loads for cost and space savings Simplified installation and operation Remote UPS firmware upgrade capability Ability to prioritize critical loads Improved ability to manage connected devices without impacting continuity Streamlined remote monitoring and operational efficiency Faster deployment and accurate runtime information Intelligent battery health management for optimized service life Optimized energy and capacity management Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings

Features

High power factor from 0.9-1.0 User-friendly, gravity-sensing LCD Individually programmable output power receptacles Liebert® RDU101 NIC for SNMP communications and environmental sensor support Rack tower convertible systems Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets Energy Star® 2.0 certified

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location