Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® GXT5 UPS, 3000VA 220V UPS

Liebert® GXT5 UPS is a single-phase online double conversion UPS solution that provides advanced power-off protection and continuous power regulation in a lightweight and flexible deployment system. GXT5 is ideal for protecting critical infrastructure in centralized and edge network applications.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Education
  • Government
  • Manufacturing
  • Telecom
  • Transportation

Features

Provide 3kVA rated capacity
Online double conversion UPS
Integrated output power factor
LCD multi-language color display (gravity sensor)
Online (VFI) mode efficiency up to 94% at full load
Active ECO mode efficiency up to 98%
Energy Star 2.0 certification
Controllable and programmable output socket
Automatic detection of external battery cabinet
Working at full power up to 40°C (up to 50°C with derating)
Smart communication is ready
Safety agency approves Class B IEC 61000-4-5 surge/lightning protection capability

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location