Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Liebert® GXT5, 5000VA - 20 kVA, 230V UPS

The Vertiv™ Liebert® GXT5 UPS is an online double conversion system offering premium power outage protection and continuous power conditioning in a flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 UPS offers a scalable battery runtime solution through matching external battery cabinets.

Find Sales Contact Get Brochure Get Manual
Key Benefits
• Three-year comprehensive factory warranty for UPS and battery with next-day advanced exchange to support maximum availability • High power factor operation up to unity, allows for more connected devices • Energy Star® 2.0 certification high efficiency in online (95%) and Active ECO (98%) modes • Enhanced local and remote management capabilities for intelligent critical infrastructure management • SNMP network communications with Vertiv™ RDU101 NIC (optional for 3kVA units factory pre-installed for 5-20kVA units) streamlines installation and maintenance • Auto-detection of external battery cabinets for scalable power • Connected Equipment Protection Plan
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available.

The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.

Benefits

More usable power to support more connected loads for cost and space savings Simplified installation and operation Remote UPS firmware upgrade capability Ability to prioritize critical loads Improved ability to manage connected devices without impacting continuity Streamlined remote monitoring and operational efficiency Faster deployment and accurate runtime information Intelligent battery health management for optimized service life Optimized energy and capacity management Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings

Features

High power factor from 0.9-1.0 Full-color graphic LCD with gravity sensing orientation Programmable outlets for power cycling hung equipment and optimum battery usage Trellis™Power Insight shutdown software. Integrated maintenance bypass on select models Rack / tower convertible systems Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets Energy Star® 2.0 certified

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location