Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® GXT5 TAA, 1000-3000VA VRLA UPS

The Vertiv™ Liebert® GXT5 TAA Compliant UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower design. This single-phase UPS family provides superior protection and remote management capability, making it ideally suited to protect critical infrastructure in both centralized and edge network applications. Additionally, the Liebert GXT5 TAA UPS offers a scalable battery runtime solution through matching external battery cabinets.

Runtime Tool Compare UPS Products
Login to Save for Later
Key Benefits
Enhanced local and remote management capabilities enable users to understand the condition of the critical infrastructure space and take action when necessary
High power factor operation up to unity provides the highest available power (watt) for use by connected IT equipment, allowing for more connected devices 
Integrated serial connection for advanced console server integration or direct terminal control of the UPS 
Energy Star® 2.0 certification with efficiency in online (95%) and Active ECO (98%) modes
SNMP network communications with optional Liebert® RDU101 NIC and free Vertiv™ Power Insight 
Gravity-sensing, color LCD for easy configuration and system diagnosis
Scalable power with auto-detection of external battery cabinets
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Military, Defense, Aerospace and Missile
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available

Model Specifications Overview
GXT5-1000LVRT2UXLTAA
1000VA / 1000W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lbs  
GXT5-1000LVRT2UXLTAAN
1000VA / 1000W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lbs  
GXT5-1500LVRT2UXLTAA
1500VA / 1350W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P A; Output: 5-15R × 6   3.4 in   16.9 in   18.6 in   46.2 lbs  
GXT5-1500LVRT2UXLTAAN
1500VA / 1350W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P A; Output: 5-15R × 6   3.4 in   16.9 in   18.6 in   46.2 lbs  
GXT5-2000LVRT2UXLTAA
2000VA / 1800W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-20P A; Output: L5-20R+5-20R × 6   3.4 in   16.9 in   18.5 in   47.5 lbs  
GXT5-2000LVRT2UXLTAAN
2000VA / 1800W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-20P A; Output: L5-20R+5-20R × 6   3.4 in   16.9 in   18.5 in   47.5 lbs  
GXT5-3000LVRT2UXLTAA
3000VA / 2700W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-30P; Output: L5-30R+5-20R × 6   3.4 in   16.9 in   21.3 in   66 lbs  
GXT5-3000LVRT2UXLTAAN
3000VA / 2700W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-30P; Output: L5-30R+5-20R × 6   3.4 in   16.9 in   21.3 in   66 lbs  
GXT5-EBC36VRT2UTAA
                 
GXT5-EBC48VRT2UTAA
                 
GXT5-EBC72VRT2UTAA
                 
More usable power to support more connected loads for cost and space savings
Simplified installation and operation Remote UPS firmware upgrade capability
Ability to prioritize critical loads
Improved ability to manage connected devices without impacting continuity
Streamlined remote monitoring and operational efficiency
Faster deployment and accurate runtime information
Intelligent battery health management for optimized service life
Optimized energy and capacity management
Eligible for the Vertiv™ Trade-in Program, Contact a Vertiv partner for discount rates and to calculate your savings
High power factor from 0.9-1.0
User-friendly, gravity-sensing LCD
Individually programmable output power receptacles
Liebert® RDU101 NIC for SNMP communications and environmental sensor support
Rack tower convertible systems
Hot-swappable internal battery and scalable power with auto-detection of external battery cabinets
Energy Star® 2.0 certified

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location