Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® GXT RT+ UPS

The high output power factor (0.9) of the single-phase Liebert® GXT RT+ uninterruptible power supply (UPS) provides high performance protection for connected devices from a wide range of input voltages.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Installation flexibility, high output power factor, and energy efficient operation make this an affordable UPS solution for high performance protection.
Multiple monitoring options and compact design make the UPS ideal for space-constrained or edge of network deployments.
High efficiency up to 95% helps to achieve energy savings and a lower TCO   
Best Suited For:
  • Broadcast and Entertainment
  • Banking, Financial and Insurance
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Standard 24-month product warranty

Featuring online technology with two stages of power conversion, the Liebert® GXT RT+ UPS has a 0.9 output power factor that is higher than the majority of comparable competitor models. Input voltages for connected devices can range from 120-300V AC. The flexible rack/tower form factor features a user-friendly liquid crystal display (LCD) that provides UPS status and configuration information at a glance. The unit’s smart battery charger design, ECO operation mode enables up to 95% efficiency for a compelling total cost of ownership (TCO). Additionally, the UPS serial connections enable remote access to power consumption monitoring options.

Benefits

Essential protection UPS with high performance
Flexible and ready for growth
More usable power supporting more connected loads for space and cost savings
Simplified UPS selection and deployment
Energy savings and lower TCO
Easy installation and configuration with at-a-glance UPS status
Improved availability during main power fluctuations

Features

Online double conversion technology
High output power factor of 0.9
Compact and flexible design with rack or tower mounting options
High efficiency ECO mode of operation
User-friendly LCD
Smart battery charger design
Wide input voltage operation
 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location