The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® GXT MT+ EX UPS

Essential and Affordable UPS for High Performance Power Protection

Get Brochure Get Manual
Warranty: 2 years warranty

Features

• IGBT Based Rectifier • Digital Signal Processors (DSP) Control Technology for High Performance and Reliability. • Equipped with intuitive and broad LCD Display. • Double Conversion Efficiency up to 92% • Active Input Power Factor (PF) Correction 0.99. • 0.9 Output Power Factor • Wide Input Voltage window • (110 Vac to 280 Vac) for Indian Environmental Condition. • Configurable Output Voltage (208 Vac/220 Vac/230 Vac/240 Vac) • Generator Compatible with Wide Input Frequency Range (40 Hz to 70 Hz) • 4 Stage, Extendable Charging Design for optimized Battery Performance. • Adjustable Battery Charging Current 1 A/2 A/4 A/6 A according to Battery Capacity and Rating. • 50 Hz/60 Hz Automatic Frequency Converter Mode. • Inbuilt Over Voltage Cut-Off device (OVCD) feature

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location