Vertiv™ Liebert® GXE 1000-3000VA UPS
The Vertiv™ Liebert® GXE UPS in an online double conversion single phase UPS which offers power protection in an affordable and efficient system with deployment and operation flexibility. The high output power factor (0.9) of the Liebert GXE UPS enables continuous and reliable power to more connected devices, protecting them against many disturbances in the AC mains with the online double conversion technology. It provides flexibility with either a rack mounting UPS or a in tower form factor, suitable to provide power protection to the critical IT equipment for any application.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Liebert® GXE 1000-3000VA UPS
The Vertiv™ Liebert® GXE UPS in an online double conversion single phase UPS which offers power protection in an affordable and efficient system with deployment and operation flexibility. The high output power factor (0.9) of the Liebert GXE UPS enables continuous and reliable power to more connected devices, protecting them against many disturbances in the AC mains with the online double conversion technology. It provides flexibility with either a rack mounting UPS or a in tower form factor, suitable to provide power protection to the critical IT equipment for any application.
- Banking
- Financial and Insurance
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Benefits
Features
- Liebert® GXE UPS 1-3kVA User Guide SL-71224.pdf
- Vertiv™ Liebert® GXE External Battery Cabinet 1-3 kVA GXE3-EBC24VRT2U, GXE3-EBC36VRT2U, GXE3-EBC48VRT2U, GXE3-EBC72VRT2U Quick Installation Guide SL-71080.pdf
- Vertiv™ Liebert® GXE UPS 1-3 kVA 230V IN OUT GXE3-1000IRT2UXL, GXE3-1500IRT2UXL, GXE3-2000IRT2UXL, GXE3-3000IRT2UXL Quick Installation Guide SL-71081.pdf
- Vertiv™ Liebert® GXE 1-3kVA Tower UPS Quick Installation Guide SL-71079
- Vertiv™ Liebert® GXE 1-3kVA, 230V Guide Spec SL-71243.pdf
- 02_Vertiv MOROCCO DoC _GXE3-1000IRT2UXL_1500IRT2UXL_2000IRT2UXL_3000IRT2UXL.pdf
- 02_Vertiv MOROCCO DoC_GXE3-1000IMT_1500IMT_2000IMT_3000IMT.pdf
- 03_Vertiv EU DoC_GXE3-1000IMT,1500IMT, 2000IMT, 3000IMT.pdf
- 03_Vertiv EU DoC_GXE3-1000IRT2UXL, 1500IRT2UXL, 2000IRT2UXL, 3000IRT2UXL.pdf
- 03_Vertiv UKCA DoC_GXE3-1000IMT,1500IMT, 2000IMT, 3000IMT.pdf
- 03_Vertiv UKCA DoC_GXE3-1000IRT2UXL, 1500IRT2UXL, 2000IRT2UXL, 3000IRT2UXL.pdf
- 211-21230294-000 CERT_CB 1kVA Tower.pdf
- 211-21230296-000 CERT_CB 15-2kVA Tower.pdf
- 211-21230300-000 CERT_CB 1kVA RT-EBC.pdf
- 211-21230302-000 CERT_CB 15-2kVA RT-EBC.pdf
- GXE3-1000IMT UPS SUBMITTAL.pdf
- GXE3-1000IRT2UXL UPS SUBMITTAL.pdf
- GXE3-1500IMT UPS SUBMITTAL.pdf
- GXE3-1500IRT2UXL UPS SUBMITTAL.pdf
- GXE3-3000IRT2UXL UPS SUBMITTAL.pdf
- GXE3-EBC24VRT2U SUBMITTAL.pdf
- GXE3-EBC36VRT2U SUBMITTAL.pdf
- GXE3-EBC72VRT2U SUBMITTAL.pdf
- GXE3-2000IMT UPS SUBMITTAL.pdf
- GXE3-EBC48VRT2U SUBMITTAL.pdf
- GXE3-2000IRT2UXL UPS SUBMITTAL.pdf
- GXE3-3000IMT UPS SUBMITTAL.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.