Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® EXS Pro系列 30~80kVA UPS

边缘计算带来了中小数据中心需求的持续持长,为了更好适应边缘场景对于UPS 电源可靠性、快速交付和智能运维的更高要求。维谛技术创新推出Vertiv™Liebert® EXS Pro系列30~80kVA新一代省心UPS,在坚持不妥协的可靠性的基础之上优化了 主要参数,整体性能成为数据中心中小机房应用的新标杆。

Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government

Benefits

• 40℃持续运行不降额,50℃环境温度仍可输出80%额定功率 • 176~288V时,满载工作,176~100V时,可自动线性降容至半载工作 • 创新的“独立风道”设计,隔离关键元器件,彻底解决灰尘,导电粉末等导致的 UPS故障问题,系统可靠性提升一倍以上 • 主机高集成易配,方便快速交付 • 主机自带主旁同源铜排(可现场拆除变为不同源),灵活适配现场配电进线 • 主机自带RS232接口、干接点接口、485接口(支持Modbus协议),组网快捷 • 彩屏具有智能运维向导软件,为现场人员提供及时高效的检修建议 • 风扇等关键元器件具备智能预告警,可提前预维护

Features

• 功能集成度业界领先 • 配置方便,交付快速 • 智能向导,运维快捷 • 工作温度可高达50℃ • 低电压工作范围可达-50% • 独立风道设计 • 输出功率因数为1

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location