Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® EPM 50-500 kW!

The new Liebert APM is a more stable, more efficient and more flexible high-frequency modular UPS product. Both rectifiers and inverters use three-level technology, and the double conversion efficiency is as high as 97%. Through intelligent paralleling and module sleep Improve efficiency at low load rates, achieve superior operating costs, and reduce TCO and CO2 emissions. The newly launched dynamic online mode can provide up to 99% operating efficiency on the premise of ensuring high reliability and high availability.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Telecom
  • Transportation
Warranty: Maintenance: Vertiv has a domestic service system covering 35 regions across the country to ensure that all users' service responses are handled in a timely manner. Whether it is local service engineer on-site service or 7×24 online remote technical support, Vertiv is always ready to serve you.

The new Liebert APM is a more stable, more efficient and more flexible high-frequency modular UPS product. Both rectifiers and inverters use three-level technology, and the double conversion efficiency is as high as 97%. It can be connected to intelligent paralleling and module sleep. Improve efficiency at low load rates, achieve superior operating costs, and reduce TCO and CO2 emissions. The newly launched dynamic online mode can provide up to 99% operating efficiency under the premise of ensuring high reliability and high availability. The Liebert APM has a power range of 50-500kVA and a half MW footprint of only 0.6m2, significantly reducing the footprint of the UPS system. For most users who require high return on investment, such as data center leasing, cloud computing services, etc., Liebert APM can save a lot of space for users to arrange more IT servers, or reduce the space area of ​​the entire server room, saving construction costs. In addition, Liebert APM's new dynamic online mode can increase UPS system efficiency to 99% without reducing system reliability. Liebert APM is also equipped with a 9-inch color touch screen, which is convenient for users to query, operate and remotely manage equipment information through the Vertiv Trellis platform in a clear, flexible and convenient manner. It is also compatible with users' third-party BMS and DCIM systems through communication protocols. At present, Liebert APM series UPS can be easily compatible with Vertiv or other third-party lithium battery solutions.

Benefits

High efficiency and energy saving, efficiency up to 97%, reducing operating costs
Dynamic online efficiency up to 99%, input power factor > 0.99, helping the new era of low PUE solutions
High power density and low footprint, bringing users a higher IT shelf rate
The output power factor is 1, and the UPS of the same capacity can carry more loads
Lithium battery solution that supports full communication, saves space, and has flexible configuration
Low total cost of ownership (TCO)
Sustained operation in high temperature environment
Matches the vast majority of current mainstream load types

Features

High efficiency and energy saving, efficiency up to 97%, reducing operating costs
Dynamic online efficiency up to 99%, input power factor >0.99
High power density, 500kW UPS occupies only 0.6m2
The output power factor is 1, from 0.5 lagging to 0.5 leading without derating
Compatible with lithium battery solutions, support full communication
40℃ continuous operation without derating, 50℃ ambient temperature can still output 80% rated power
Matches the vast majority of current mainstream load types




 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location