The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv Liebert APM2 Series Modular UPS

The new Liebert® APM2 is a modular, high power density high frequency UPS that brings exceptional features to critical infrastructure applications. Its exceptional 97.5% double conversion efficiency delivers significant operational cost savings, reducing total cost of ownership (TCO) and environmental impact.The built-in scalability of the Liebert® APM2 also allows for quick and easy system capacity increases through the featured FlexPower technology™ hot-swap technology.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Fire/Alarm/Security
  • Education

The new Liebert® APM2 is a high power density high frequency modular UPS with revolutionary SiC devices that brings exceptional features to critical infrastructure applications, delivering up to 97.5% guaranteed exceptional double conversion efficiency, significant savings in infrastructure operating costs and reduced total cost of ownership (TCO) and environmental impact. The Liebert® APM2 power range extends from 60-600kVA, with a choice of capacity racks depending on requirements, and the built-in 60kVA scalable power module also allows for quick and easy system capacity increases through the featured FlexPower technology™ hot-swap technology. The Liebert APM2 is also equipped with a 9"" colour touch screen in English and Chinese for clear, flexible and easy access to equipment, operation and remote management of equipment information via platforms such as Vetti Trellis, as well as operating instructions to prevent misuse when performing operations that could cause a power failure. The communication protocol is also compatible with the user's third party power environment monitoring system. The Liebert® APM2 Series UPS is now easily compatible with Vertiv HPL and other third party lithium battery solutions. The APM2 has been designed with high quality long life AC/DC capacitors that do not need to be replaced throughout the life cycle of the UPS; the power modules are designed with independent air ducts to dissipate heat. The power module is designed with separate air ducts to isolate the air ducts from the power components, preventing the risk of arc pulling caused by dust accumulation.

Benefits

• High power density, low footprint, improved data room availability • Output power factor of 1, allowing the same capacity UPS to carry more loads • Innovative circuit topology design and SiC devices significantly reduce operating costs • Flexible expansion and easy maintenance • Lower total cost of ownership (TCO) • Full compatibility with generators, lithium batteries and other base equipment • Compatible with most major load types: IT loads, motor loads, etc.

Features

• High energy efficiency up to 97.5% • Dynamic online mode efficiency up to 99%, input power factor >0.99 • Output power factor of 1, from 0.5 lagging to 0.5 overrun without derating • Super high power density, 600kVA mainframe occupies only 0.6m2, the industry's best choice • Compatible with lead-acid and lithium-ion energy storage solutions, support lithium-ion full communication solutions, using the battery without centre line design • 40℃ continuous operation without derating, 50℃ ambient temperature can still output 80% of rated power • Adopt strict screen AC/DC capacitor, special heat dissipation and ripple control design, full-load operation life of 15 years • Industrial grade internal design: independent air ducts, fully coated PCB with tri-proof paint and enhanced protection with insulating rubber, dust and corrosion resistant

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location