The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Liebert® AF4

Vertiv proudly introduces its first product line-up "Vertiv™ Liebert® AF4" an Active Harmonic Filter (AHF) to cater to the present industrial needs.

Get Brochure Get Manual

Vertiv™ Liebert® AF4 identifies the downstream load current composition (such as active, reactive, harmonics, and unbalanced components) using an intelligent artificial neural network (ANN) based control technique and cancels the unwanted components at the load end through precise control of IGBTs.

Features

Harmonic Mitigation
Vertiv™ Liebert® AF4 assures the plant current THD to stay  below the limits specified by the IEEE 519-1992 with full dynamic compensation.
Power Factor Control 
Vertiv™ Liebert® AF4 ensures unity power factor operation of the plant. Fully dynamic compensation adaptive to load changes.
Wide Range of Harmonic Selection
Ability to cancel all odd harmonics up to 51st order. These harmonics are individually selectable/programmable with on limitation.
Current Balancing
Vertiv™ Liebert® AF4 assures the plant current drawn from the EB to be balanced and sinusoidal.
Optimum Design
Light in weight, compact in size, quiter in operation, and best in the performance.
No Prerequisite
Vertiv™ Liebert® AF4 in general, does not require the installation of input chokes with VFDs, as long as the load current THD is below 40%.
Energy Efficiency
Vertiv™ Liebert® AF4 consists of an intelligent on the fly real-time internal switching loss minimization technique to enhance the internal energy
Neutral Current Compensation
A 3P4W Vertiv™ Liebert® AF4 fully supports the load neutral current locally, and assures zero neutral current on the source/EB side. 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location