Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ HPL P1

The Vertiv™ HPL P1 is engineered to provide safe, reliable, and cost-effective high-power energy that improves critical infrastructure performance over traditional value-regulated lead-acid systems. The Vertiv HPL P1 offers powerful density in the smallest footprint that matches the look and feel of modern data centers. It houses ten high-power battery packs with a rated voltage 51.2 V connected in series.

Key Benefits
● LFP ● Nominal capacity per rack 100Ah (108Ah)

Benefits

● 100 Ah (108 Ah), 512 V Lithium iron phosphate (LFP) battery ● Houses 10 Battery modules per rack ● Delivers 51.2 kWh/210 kW power per rack, 13.5 min BOL ● Parallel up to 9 battery cabinets ● Compatible with 2 wire and 3 wire battery system ● Integrated pre-charging and balancing circuit ● Intelligent 3-tier battery management system ● Integrated parallel communication ports ● 10 years of Design life

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location