Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ EnergyCore 18 Module

The Vertiv™ EnergyCore lithium-Ion battery solution is optimized for runtime requirements to lower total cost of ownership.  A small footprint with high power output along with safety and reliability are at the forefront of this innovative product design.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal
Warranty: 10 Year Warranty on battery modules. Start date up to 20 weeks after shipment.

Benefits

TCO - Best in class total cost
No or Limited Accessories Needed
Small Footprint
Reduced install time

Features

Internal 2-Hole lug
Internal Power Supply
Power Dense - 263kW per Cabinet @ 5 Min EOL
Internal BIB - UPS Communication
Ships fully populated

Vertiv™ EnergyCore 18 Module
Interfaces/Ports
Interface Options
Ethernet - Modbus TCP or SNMP, RS-485 - Modbus RTU
Control Panel
HMI
Cable Access
Top
Service Access
Front
Operational Conditions
Operating Temperature
20 - 30C
Miscellaneous
Listings
UL 1973

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location