Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Vertiv™ Edge Lithium-Ion UPS, 1500-3000VA

Vertiv™ Edge Lithium-Ion line-interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear. This UPS protects against a wide range of power fluctuations and automatically switches to battery backup when power loss is detected and offers a 0.9 output power factor (PF) with a less than 6 millisecond transfer time to ensure your most critical assets are protected. Vertiv Edge Lithium-Ion UPS is available from 1500VA to 3000VA.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Standard 5-year warranty provides peace of mind your investment is protected against potentially costly equipment failures.  
Achieve the lowest total cost of ownership over the lifetime of the UPS with fewer battery replacements and up to 10 years of useable life with Lithium Ion batteries. 
Hot-swappable user replaceable batteries increase the useable life of the UPS by allowing you to easily replace the batteries without disrupting power to connected equipment.
Internal batteries offer up to 10 minutes (3kVA) of runtime at full load to protect critical equipment during an unexpected power loss. 
Lithium Ion battery technology degrades slower in high temperature environments, supports up to 10 times more discharge cycles, and delivers faster recharge times compared to VRLA batteries.  
Best Suited For:
  • Education
  • Healthcare
  • Retail and Wholesale
  • Government
  • Banking, Financial and Insurance
Warranty: Standard 5-years warranty for both electronics and batteries

Vertiv™ Edge Lithium-Ion UPS is mountable in racks and towers and models are available in 1500VA, 2200VA, & 3000VA.

Benefits

Lower total cost of ownership, lithium-ion batteries last about 2-3 times as long as VRLA batteries, resulting in fewer battery replacements
5-years standard warranty on the UPS and batteries
Longer battery runtime and quicker battery recharge times

Features

0.9 Output power factor delivers more usable power, savings space and cost
High efficiency, up to 98% in line mode, to deliver energy savings
Color graphic LCD display
Flexible 2U rack/tower form factor
Up to seven battery-backed outlets
Programmable outlets to optimize battery runtime
Hot-swappable user-replaceable internal batteries
Input breaker device for additional protection to the load in worst case failures
Remote emergency shut down capability via EPO port
USB communications for UPS status monitoring and management
Optional Liebert® IntelliSlot™ IS-UNITY communications card for remote monitoring and control
RoHS and REACH compliant   

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location