Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ Desktop UPS, 600VA (VDSK600LV)

The Vertiv™ Desktop 600VA UPS provides battery backup for computers, monitors, routers, modems, gaming consoles and other electronics, allowing time for an orderly shutdown during a power outage, or enough time to carry through brief outages. With 5 available receptacles, two surge-only and three surge with battery backed outlets, your devices are protected from potential damage. The Vertiv™ Desktop UPS is an economical and reliable choice to protect your equipment and keep you connected.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
Up to 25 minutes of runtime for an entry level PC
Compact standby 120V UPS
Automatic UPS restart after utility power returns
5 power outlets – three surge and battery protected outlets with two surge-only outlets
Co-axial cable surge suppression and Ethernet (RJ45) surge suppression connections
Illuminated power/battery indicator, with audible alarm when in battery mode
Best Suited For:
  • Broadcast and Entertainment
  • Education
  • Professional Services
  • Retail and Wholesale
Warranty: 3-year full unit coverage including the battery with no-hassle, advanced replacement warranty

Battery Backup for Computers, Monitors, Gaming Consoles and other Electronics. Not for sale in Vermont, Colorado, Washington.

Vertiv™ Desktop UPS, 600VA (VDSK600LV)
Product Overview
Power Rating
600VA / 360W
Input Voltage
120 VAC
Output Voltage
120 VAC
Wiring
5 NEMA 5-15R Outlets | 3 Batt Backed, 2 Surge-only
Interfaces/Ports
Interface Options
Input Cord: 6 ft. attached with NEMA 5-15P
Operational Conditions
Operating Temperature
32-104 F (0-40 C)
Miscellaneous
General
Voltage Range: 90-145 VAC; Surge Energy Rating: 316 Joules
Listings
Safety: cTUVus (UL 1778, 5th Edition), RFI: FCC part 15 subpart B, CLASS B
Topology
Desktop-style UPS can also be placed on the floor or wall-mounted

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location