Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

PSI5-3000RT120

The Vertiv™ Liebert® PSI5 uninterruptible power supply (UPS) is designed to protect and extend the life of your electronic devices in school, home and office. This 3000VA UPS offers cost-effective protection from downtime and damage caused by power outages, brownouts, sags, surges or noise interference. Automatic Voltage Regulation (AVR) extends battery life. Voltage regulation is from 83 to 159 VAC without using the battery.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
AUTOMATIC VOLTAGE REGULATION (AVR): Safeguards against voltage fluctuations to extend battery life.
PURE SINE WAVE UPS: System protects against power fluctuations, equipment damage and data loss.
MORE USABLE POWER: This single phase line interactive UPS has 0.9 output power factor.
REMOTE MANAGEMENT CAPABILITY: Add a communication card to this UPS to monitor devices remotely.
ROTATABLE LCD DISPLAY: View of real-time conditions, alarm notice, and runtime information. 
Warranty: Vertiv backs all Vertiv™ Liebert® PSI5 UPS systems with two-year, full unit coverage, including the battery. The Vertiv no-hassle, advanced replacement warranty covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement UPS prior to returning their damaged unit with no questions asked.

Benefits

ULTIMATE POWER PROTECTION: The advanced pure sine wave UPS from Vertiv compensates for power fluctuations, protects against equipment damage, and prevents data loss during a power disturbance. Automatic voltage regulation (AVR) technology safeguards equipment against a range of utility power fluctuations without battery operation.
 EASY MONITORING: The Vertiv™ Liebert® PSI UPS offers a compact 2U rackmount/tower configuration, with the LCD display panel rotating 90 degrees to make the readout easy to see in either configuration, including output overload, or low-battery or replace-battery warnings.
 HIGH-END ELECTRONICS: With advanced pure sine wave power conditioning, the Vertiv™ Liebert® PSI UPS protects valuable electronic equipment from the damage power fluctuations can cause. The Vertiv™ Liebert® PSI5 UPS allows users to save their progress during power loss and safeguard expensive electronics when utility power fluctuates.
Eligible for the Vertiv™ Trade-In Program. Contact a Vertiv partner for discount rates and to calculate your savings

Features

Battery backup provides ample time for an orderly shutdown of connected equipment
Liebert® PSI5 UPS operates at a high 0.9 output power factor
Available network communications card provides remote monitoring
and power management capability — Local USB or SNMP via optional Vertiv™ Liebert® UNITY communication card
Liebert® PSI5 UPS is compliant with the Restriction of Hazardous Substances Directive (RoHS)
Rotatable LCD Display allows users to view real-time conditions, alarm notices, and runtime information
The standard Liebert® PSI5 UPS can accept external battery cabinets for long runtime applications

The Vertiv™ Liebert® PSI5 line interactive tower/rack mount uninterruptible power supply (UPS) is designed to protect and extend the life of your electronic devices in school, home and office. It offers cost-effective protection from downtime and damage caused by power outages, brownouts, sags, surges or noise interference. The Automatic Voltage Regulation (AVR) extends battery life. It ensures availability of critical IT applications such as network closets and small data centers. This battery backup allows orderly shutdown of critical equipment. Add an optional communication card and remotely monitor up to 50 UPS systems through the free Vertiv™ Trellis™ Power Insight Application. It has a 2-year Vertiv warranty.

PSI5-3000RT120
Product Overview
Power Rating
3000VA / 2700W
Input Voltage
Nominal: 120VAC / Range: 75-146VAC
Output Voltage
120VAC (100/110/115/125VAC user-configurable)
Efficiency
Up to 96% (Normal Mode)
Wiring
Input: L5-30P; Output: 6 x 5-15R, 1 x L5-30R
Operational Conditions
Operating Temperature
Up to 40C
Miscellaneous
Listings
UL 1778, c-UL-us Listed, FCC Part 15, Class B
Topology
Line-interactive (automatic voltage regulation)

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location