Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

PSA4-500MT120

The Liebert PSA4 is a line interactive UPS designed to provide reliable power protection for workstations, small network hubs, routers, wifi access points, and POS equipment.

Login to Save for Later
Best Suited For:
  • Retail and Wholesale
Warranty: 3 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Guaranteed protection of desktop computers, gaming consoles, workstations, networks/routers, surveillance & other electronics
Uses line-interactive, AVR technology (Automatic Voltage Regulation), which ensures consistent and clean power at all times
3 year full unit coverage including the battery with no-hassle, advanced replacement manufacturer warranty

Features

Surge protection & battery backup - 500VA/300W Line-Interactive, TAA Compliant UPS for guaranteed protection of desktop computers, gaming consoles, workstations, networks/routers, surveillance & other electronics
8 total outlets & USB - 4 surge only & 4 battery & surge outlets with built in USB port, included USB cable
Excellent warranty - 3 year full unit coverage including the battery with no-hassle, advanced replacement warranty
LCD display - User friendly LCD display screen on front of unit for easily monitoring estimated run time, load capacity, battery status and input/ouput voltage and frequency
Consistent power - Uses line-interactive, AVR technology (Automatic Voltage Regulation), which ensures consistent and clean power at all times 

PSA4-500MT120
Product Overview
Power Rating
500VA / 300W
Input Voltage
120V
Output Voltage
120V
Operational Conditions
Operating Temperature
Up to 40C
Miscellaneous
Listings
UL 1778, cUL, FCC Class B, ISTA 1A
Topology
Line Interactive

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location