Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

PSA4-1500MT120

Login to Save for Later
Best Suited For:
  • Retail and Wholesale
Warranty: 3 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Guaranteed protection of desktop computers, gaming consoles, workstations, networks/routers, surveillance & other electronics
Uses line-interactive, AVR technology (Automatic Voltage Regulation), which ensures consistent and clean power at all times
3 year full unit coverage including the battery with no-hassle, advanced replacement manufacturer warranty

Features

2 minutes back up at full load
9 minutes back up at half load
4 battery + surge protected outlets
4 surge only protected outlets
Lightning and surge protection
RJ11/45 for data line surge protection
Coax cable surge protection
USB communication with included cable and shutdown software
Hot swappable user replaceable battery

PSA4-1500MT120
Product Overview
Power Rating
1500VA / 900W
Input Voltage
120V
Output Voltage
120V
Operational Conditions
Operating Temperature
Up to 40C
Miscellaneous
Listings
UL 1778, cUL, FCC Class B, ISTA 1A
Topology
Line Interactive

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location