Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

PS1500RT3-120XR

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Retail and Wholesale
  • Healthcare
  • Professional Services
Warranty: 2 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Product application for the Liebert PSA - PSI - PSP line interactive UPS systems
Liebert PSI is designed and packaged for flexibility and high availability
0.9 output power factor for power maximization
Up to 5 minutes backup time at full load, more than enough to grant orderly OS shutdown
User replaceable, hot-swap batteries for increased availability
Versatile rack-tower design which adapts to all types of installations
Rotatable LED display which adapts to both rack and tower mounting
Mounting hardware and shutdown software included in UPS package for increased ease of use

Features

Line Interactive design with sinewave output Up to 7 battery-backed receptacles
Extended battery options (XR models)
USB and network communications
Remote UPS monitoring through SNMP/Web Card
Advance early warning shutdown
Minimum five minutes of battery backup time
Configurable input voltage window (110, 120, 127V)
Data-line surge protection
Hot-swappable batteries
Cold-start on battery
Fully RoHS compliant

The flexible design allows the unit to be configured as a self-standing tower or to be rack-mounted within a 2U space. A XR model offers extended battery runtime. Each is available in four capacities.

PS1500RT3-120XR
Product Overview
Power Rating
1500VA / 1350W
Input Voltage
120V
Output Voltage
120V
Wiring
L-N-G
Operational Conditions
Operating Temperature
Up to 40C
Miscellaneous
Listings
UL 1778, c-UL, FCC Part 15 Class A, ISTA 1A
Topology
Line Interactive

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location