The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

NXL 500 kVA / 450 kW

Provides reliable power protection and advanced technology for high power applications. Offers excellent dynamic performance, with the ability to handle virtually any input condition while still providing computer grade output to critical loads.​

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Internal cable wiring simplifies installation
Redundant components increases reliability
Superior handling of present and future computer loads
Color touchscreen controls improve user interface and reduce risk of human error
Excellent dynamic performance
Generator and utility friendly
Front access provides easy installation and service
Compact cabinets require less floorspace
Built-in battery cabinet breaker isolates string for ease of service

Features

Accomodates multiple stacked-up conditions without disrupting power to the load
Top or bottom cable entry
Up to 98% efficient in Intelligent Eco-Mode and 94% in double conversion mode.  
Single and multi-module systems
Color touchscreen controls
Up to 0.95 leading power factor without derating
High input fault current capability
Matching battery cabinets and maintenance bypass cabinets
Ship-ahead I/O section can be installed before UPS installation
LIFE™ Services for remote monitoring and proactive services delivery
ENERGY STAR qualified

Liebert NXL™ uninterruptible power supply (UPS) provides reliable data center power protection and advanced technology for high power applications. This UPS adds dynamic performance to data center design, handling virtually any input condition while still providing computer-grade output to critical loads. The Liebert NXL UPS is available in both single module and multi-module systems. This model is 500 kVA and has a 0.9 power factor at 480 Volts In / Out. Matching battery cabinets and maintenance bypass cabinets provide a complete power protection solution. Compatible with Lithium Ion battery systems.

UPS protection for medium and large facilities Single and multi-module systems with latest generation technology Color touch-screen controls Matching battery cabinets and maintenance bypass cabinet

NXL 500 kVA / 450 kW
Product Overview
Power Rating
450 kW
Input Voltage
480 Volts
Output Voltage
480 Volts
Efficiency
Up to 92%
Wiring
3 or 4 wire
Miscellaneous
Topology
Transformer Based

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location