Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert SX 60kVA - 200kVA

Liebert SX™ features a full IGBT double conversion technology allowing it to provide extraordinary savings on installation and running costs, while at the same time providing first class load protection.

Get Brochure

Benefits

Zero impact on upstream equipment
Perfect compatibility with generators
Enhanced performance for specific unbalanced load conditions
Perfect load sharing for parallel configurations
Enhanced fault clearing capacity (up to 300% of the inverter nominal current)
Intelligent double conversion for maximum reliability and highest energy savings

Features

Output Power Factor 1
Output Power Factor diagram symmetrical respect to zero
Permanent 100% kVA - no derating with any load (lagging or leading)
Optimum space/power ratio
Full compatibility with static transfer switches
Wide range of standard options including: Isolation transformer (integrated in UPS cabinet), System Bypass Switch and Synchronization Module (MBSM)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location