Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert Super 400D 10/20 kVA

The Liebert Super 400D is a true On-line sine wave UPS system that provides the user with clean computer grade power for continuous operation of his critical load, regardless of any disturbance on the upstream AC power.

Find Sales Contact

Features

IGBT based rectifier
10,20 kVA Models
Full Digital Signal Processing using the latest DSP technology
Parallel operation for Redundancy
Wide Input Voltage Range
Low Input Current Harmonic Distortion of less than 5%
Unity Input Power Factor
High Overload and Short-Circuit
Capacities
Compatible with Engine Generators
High Reliability for Maximum
System Availability
Handles 3:1 Crest Factor Loads
Intelligent Battery Management
LCD Display and Mimic Panel for
Real-time information
Output Isolation between UPS
and Critical Load
Temperature compensated Battery
charging to enhance the Battery life
Battery test facility
Inverter output short circuit
protected
Rectifier output short circuit
protected
Immune to Reverse phase sequence
Auto retransfer facility
Alarms can be stored in the memory
DSP and Dual microprocessor
based system

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location