Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert S600E, 20KVA

The Liebert S600E is a fully-digital, highly reliable, double conversion UPS solution that delivers clean and consistent power. This highly efficient solution is ideal for various deployments, whether it is IT racks, network closets, automation control systems, and precision instruments to small-sized control rooms among other edge applications.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

The Liebert S600E offers best-in-class efficiency of up to 91% over a wide range of load conditions, resulting in significant OPEX cost savings. S600E's integrated Smart Sleep technology in ECO mode provides a superlative efficiency of up to 94%. Available in different wattage versions, Liebert S600E is ideal in edge of networks, light industrial applications and data centers, blending easily into any virtualized environment and providing comprehensive power protection at lower operating costs.

Benefits

High Availability
Inbuilt isolation transformer. Protects UPS and load from high voltage fluctuations.
Early Warning of UPS System Status. Multiple audible and visual alarms immediately alert you to critical issues.
Periodic Battery Testing. Provides automatic and manual self-diagnostic battery testing for peace of mind.
Power-Factor Correction. Prevents noise, harmonics, and distortion from being passed on to connected loads or from being fed back to the utility.
Lightning and Surge Protection. The transient voltage surge suppresion circuitry inside the Liebert S600E provides additional protection for the connected equipment.
Wide Input Voltage Window. Prolongs battery life by allowing the UPS to maximize the use of utility power before transferring to the battery when the input voltage exceeds specified limits.

Features

Inbuilt isolation transformer
Unity power factor
Efficiency >91% with inbuilt transformer
Higher operating temperature: 0 to 50
Settable battery options
Operates in a parallel configuration up to 4 nos
LI-on battery compatible
Graphical screen system LCD display provides user-friendly operating interface
Integrated SNMP for monitoring

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location