Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

PST5-350MT120

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
SURGE PROTECTION AND BATTERY BACKUP: UPS offers protection during damaging surges, spikes or power outages. 8 TOTAL OUTLETS: It has 4 surge only and 4 surge/backup battery outlets. NO HASSLE WARRANTY: 3-year full unit coverage including battery with advanced replacement warranty ENERGY EFFICIENT: This Energy Star certified UPS meets eco-friendly requirements. TEL/DSL PROTECTION: RJ45/11 for data line surge protection, advanced early warning of shutdown and EMI/RFI filters.
Best Suited For:
  • Broadcast and Entertainment
  • Education
  • Professional Services
  • Retail and Wholesale
Warranty: 3 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Protectstelevisions, desktop computers, gaming consoles, workstations, networks/routers, surveillance & other important electronics Energy Star certified UPS provides backup power and protection during damaging surges, spikes or power outages while remaining energy efficient

Features

Battery backup and surge protection functionalities 8 total outlets, including 4 surge only and 4 surge/backup battery outlets LCD panel (only on 660VA and (50VA models) in front of unit for easy monitoring source status, load capacity, battery status, and input/output voltage and frequency RJ11/45 for data line surge protection, advanced early warning of shutdown and EMI/RFI filters Three-year, full unit coverage, including battery with options for extended product warranties

PST5-350MT120
Operational Conditions
Operating Temperature
32-104°F (0-40°C) at 0-4921 ft (0-1500 m)
Miscellaneous
Listings
cTUVus, CSA 22.2, FCC 15-B, ISTA 1A, EN61000-4-5

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location