Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert PSP UPS, 500-650 VA

Cost-convenient, full featured UPS that delivers cost-effective power protection in a compact package. The UPS provides battery-backed sockets and a surge protection-only socket. The UPS battery offers four minutes of backup power at full load — ample time to shut down protected equipment if an outage occurs.

Find Sales Contact
Login to Save for Later
Best Suited For:
  • Education
  • Retail and Wholesale
  • Professional Services
Warranty: Three-year standard and extended warranty protection

Liebert® PSP is a cost-convenient, full featured uninterruptible power supply (UPS) that delivers cost-effective power protection in a compact package.

Benefits

Flexibility
Three battery-backed UPS sockets, and one surge protection-only socket differentiated by color
USB port, VertivTM MultiLink shutdown software, and USB cable
User replace batteries
Higher Availability
Up to four minutes of battery backup time at full load
Full sequenced battery testing to ensure batteries are available when needed
Advance early warning of UPS shutdown
RJ-45 port for data line surge protection
Lowest Total Cost Of Ownership
Three-Year replacement warranty 
Optional one year warranty extension
Ideally Suited For
Professional workstations
Small routers and bridges 
Point-of-sale terminals
Other sensitive electronics

Features

Offline UPS
Offers three battery-backed sockets & one surge protected socket
Protects datalines
Provides automatic shutdown capabilities

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location