Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert PSI UPS, 750-3000 VA

Liebert® PSI is a compact, line-interactive UPS system with flexible design, incorporating buck/boost automatic voltage regulation technology.

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
Warranty: Three-year standard and extended warranty protection

Liebert® PSI 750-3000 VA is a compact, line-interactive UPS system designed especially for IT applications such as network closets and small data centers. The flexible design of Liebert PSI allows the unit to be configured as a self-standing tower or to be rack-mounted within a 2U space. It is available in four o five capacities depending on its version.

Benefits

Product application for the Liebert PSA - PSI - PSP line interactive UPS systems
Liebert PSI is designed and packaged for flexibility and high availability
0.9 output power factor for active power maximization
Up to 6 minutes backup time at full load, more than enough to grant orderly OS shutdown
User replaceable, hot-swap batteries for increased availability
Versatile rack-tower design which adapts to all types of installations
Rotatable LED display which adapts to both rack and tower mounting
Mounting hardware and shutdown software included in UPS package for increased ease of use
Three-Year replacement warranty 
Optional one year warranty extension 

Features

Line Interactive design with sinewave output
Up to 9 battery-backed sockets
Extended battery options (XR version only)
USB and network communications
Advance early warning shutdown
Configurable input voltage window (220, 230, and 240V)
Data-line surge protection
Hot-swappable batteries
Cold-start on battery
Remote UPS monitoring through optional SNMP/Web Card
Fully RoHS compliant

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location