Vertiv™ Liebert® PSA5 UPS, 500VA - 1500VA, Line Interactive Tower 120V VRLA UPS
The Vertiv™ Liebert® PSA5 UPS is an economical, line-interactive UPS battery backup technology designed with the features you need for reliable power protection for small/home office computers, network gear, and home entertainment equipment. Designed with easy controls for user friendly operation, the Liebert PSA5 provides the run time to save work in process and orderly shutdown your equipment.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Education
- Retail and Wholesale
- Professional Services
Vertiv™ Liebert® PSA5 UPS, 500VA - 1500VA, Line Interactive Tower 120V VRLA UPS
The Vertiv™ Liebert® PSA5 UPS is an economical, line-interactive UPS battery backup technology designed with the features you need for reliable power protection for small/home office computers, network gear, and home entertainment equipment. Designed with easy controls for user friendly operation, the Liebert PSA5 provides the run time to save work in process and orderly shutdown your equipment.
- Broadcast and Entertainment
- Education
- Retail and Wholesale
- Professional Services
Specifications
PSA5-1500MT120
|
|||||||
---|---|---|---|---|---|---|---|
1500VA / 900W | 120 VAC | 120 VAC | >90% at full load | 11 in | 3.9 in | 16.2 in | 26.5 lbs |
See more product information | |||||||
PSA5-1000MT120
|
|||||||
1000VA / 600W | 120 VAC | 120 VAC | >90% at full load | 11 in | 3.9 in | 11.4 in | 17.9 lbs |
See more product information | |||||||
PSA5-700MT120
|
|||||||
700 VA / 420W | 120 VAC | 120 VAC | >90% at full load | 11 in | 3.9 in | 11.4 in | 15.7 lbs |
See more product information | |||||||
PSA5-500MT120
|
|||||||
500VA / 300W | 120 VAC | 120 VAC | >90% at full load | 11 in | 3.9 in | 11.4 in | 13.4 lbs |
See more product information |
![](/4aee4f/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-liebert-psa5-ups-500va---1500va-line-interactive-tower-120v-vrla-ups/cp-ups-na-6470x4029-psa5-inuse.jpg)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.