Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

PSA5-1000MT120

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
SURGE PROTECTION AND BATTERY BACKUP: The 1500VA UPS has AVR to extend battery life.
10 OUTLETS, 2 USB: It has 5 surge only and 5 battery & surge outlets with USB charging port.
NO HASSLE WARRANTY: 3-year full unit coverage including battery with advanced replacement warranty.
LCD DISPLAY: Monitor run time, load capacity, battery status and input/output voltage and frequency.
ENERGY EFFICIENT: This Energy Star certified UPS meets eco-friendly requirements.
Best Suited For:
  • Broadcast and Entertainment
  • Education
  • Retail and Wholesale
  • Professional Services
Warranty: 3 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Protectstelevisions, desktop computers, gaming consoles, workstations, networks/routers, surveillance & other important electronics
Provides backup power and protection during damaging surges, spikes or power outages
Excellent3-year full unit coverage including the battery with no-hassle, advanced replacement warranty

Features

AVR to help extend battery life
10 total outlets, including 5 battery & surge protected outlets and 5 surge-only protected outlets
Built-in USB device charging ports
LCD panel in front of unit for easy monitoring
RJ11/45 and coax cable port for data for data line and coax cable surge
Three-year, full unit coverage, including battery

PSA5-1000MT120
Operational Conditions
Operating Temperature
32-104°F (0-40°C) at 0-4921 ft (0-1500 m)
Miscellaneous
Listings
cTUVus, CSA 22.2, FCC 15-B, ISTA 1A, EN61000-4-5

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location