Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert PSA 500VA -1500VA

The Liebert® PSA is an economical, environmentally-friendly line-interactive UPS that offers full- featured power protection for small office computers and electronic equipment. Liebert® Multilink software automatically powers down your computer in the event of an extended power outage. It also has full event management and display UPS instrumentation on screen.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Features

Wide input voltage window and buck / boost operation corrects poor input power without a need to use precious battery power.
3-6 minutes runtime at full load
USB communication
Mini Tower Design
3 to 6 battery-backed outlets
1 to 2 surge-only outlets
RJ-45 Data line protection
User replaceable batteries
Support Multilink shutdown software
Flexibility
Available in four sizes: 500, 650, 1000 and 1500VA; 120VAC or 230VAC
Three to six battery-backed UPS outlets, depending on model size
One to two surge-only outlets, differentiated by color
Reliability
Up to five minutes of battery backup time at full load
Full sequenced battery testing to ensure batteries are available when needed
Advance early warning of UPS shutdown
Lightning and surge protection (TVSS)
RJ-45 port for data line surge protection
USB communications / shutdown software and cable included
User-replaceable batteries
Total Cost of Ownership
Two-year replace or repair warranty
Environment-friendly
Full RoHS R6 compliance
The Liebert PSA is Ideally Suited for
Professional Desktop PCs
Professional Workstations
Small Routers, Bridges and Hubs
Point-of-sale Terminals
Other Sensitive Electronics 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location