Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert NXL series 500--800KVA UPS

Get Brochure
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

 Advanced distributed active parallel technology can realize parallel operation of 8 UPS units without the need of centralized bypass cabinet ;
 Standard embedded LBS function ;
 Adaptive to adverse power grid environment due to extra wide input voltage and frequency ranges ;
 Intelligent batery management maintains baterγ automatically to prolong the battery life ;
 10.4-inch extra large color touch LCD that can display both Chinese and English, which is convenient to use;
 Efficient heat dissipation and effective protection functions under severe environment due to its layered independent sealed ventilation channel and redundant fan design, as well as the protective paints-protected circuit boards and embedded dust filte ;
 Standard top and bottom cable accesses realize convenient and reasonable cabling .
 

Features

 On-Line Double Conversion, fully isolating the influences of power grid pollution and power failure from utility power supply and diesel generator to load;
 Up to 0.9 output power factor, more applicable to servers and network centers that use PFC technology in a large scale, and deliver 10% more power to load than convertional UPS;
 DSP full digital control technology realized higher stability;
 Embedded standard D-level SPD;
 Multi input harmonic suppressing technology improves the utility rate of electric energy;
 Output isolation transformer with zero phase shift reduces the influences of N-GND (Neutral Line-to-Ground) voltage and load harmonic current to inverter;
 Extra strong capability to withstand output overload and short circuit, ensuring the system stability and system safety under extreme conditions .

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location