Discontinued
Product FamilyLiebert NX UPS, 225-600kVA/kW
The Liebert® NX™ UPS provides high efficiency in both Eco-mode and double conversion mode, higher availability with hot-rectifier operation, and flexibility with SoftScale capacity upgrades. This power protection solution offers a dynamic response, avoids potential battery damage while procuring fast seamless transitions, and still delivers significant energy savings.
Discontinued
Product FamilyLiebert NX UPS, 225-600kVA/kW
The Liebert® NX™ UPS provides high efficiency in both Eco-mode and double conversion mode, higher availability with hot-rectifier operation, and flexibility with SoftScale capacity upgrades. This power protection solution offers a dynamic response, avoids potential battery damage while procuring fast seamless transitions, and still delivers significant energy savings.
- Liebert® NX UPS 225-600kVA Single Module Guide Specifications (SL-25352)
- Vertiv™ Liebert® Energy Storage Systems Guide Specifications SL-70517.pdf
- Liebert® NX 225-600kVA Multi-Module Guide Specifications
- Liebert® NX UPS 225-600kVA Single Module Site Planning Data (SL-25351)
- Liebert® Battery Interface Box Product Specs/Installation Sheet (SL-25515)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- Is this UPS configurable?
- A
- Yes, the UPS is fully configurable at time of order.
- Q
- Does this UPS work with lithium ion batteries?
- A
- Yes, it works with all manufacturers of lithium ion batteries sold by Vertiv.
- Q
- Does this UPS come with a communications card?
- A
- Yes, we provide a standard LIFE Services card or you may choose an optional Unity dual simultaneous protocol card.
- Q
- Does this UPS offer Eco-mode?
- A
- Yes, it offers Vertiv's unique Eco-mode which maintains battery charging and inverter readiness.
- Q
- Can I change display and alarm values or does a service technician have to do it?
- A
- Yes, our control panel allows for user adjustments.
Replacement Products
The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings. Available in single module and distributed bypass configurations. Compatible with lithium ion battery systems. EXL S1 features safe capacity testing mode. This mode allows UPS load and battery discharge testing without an external load bank.