Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert NX 250-800kVA

Get Brochure
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Telecom
  • Transportation
  • Banking, Financial and Insurance

Benefits

Reduces  carbon footprint & saves significant energy  cost
Provide 12% more active power(kW) than conventional architecture based UPS
Wide input parameter range ensure UPS always run on utility power results thus prolong battery life
High power density and small footprint deliver more kilowatts per square foot for efficient space utilization
Maximizes battery performance, life, and reliability Integrated  powerful protection against surges
Eliminate need for generator over sizing, excellent compatiblity with generator
Eliminate requirement for external enclosure and reduce complexity
Ensure Trouble free installation & commissioning 
Compatible with most of the advanced communication platform including SNMP, MODBUS etc
Intuitive LCD equipped with superior feature tracks multiple parameter simultaneously including efficiency graph etc
Over 150 electrical parameter are monitored and updated in every 10ms 

Features

Ultra high efficiency
Up to 95.5% in double conversion mode  up to 99.3 % in  intelligent ECO mode
Strong 0.9 o/p PF loading Capacity
Wide voltage and frequency range
Highest power density in its range, accommadate 500 kVA in <1.1 MSq space
Intelligent Battery Management
Standard built-in D class lighting protection Input PF >0.99 , THDi <3%
Standard Built in  Top & Bottom Cable exit
Standard built in LBS  & smart parallel function
Granular design architecture
Standard manual bypass switch
Equipped with Advanced Communication Options
User friendly multi-lingual intuitive large LCD HMI
Service and fault diagnosis powered by black box function 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location