The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert Network Power Switch I and II

The NPS-I and NPS-II switches allow instantaneous transfer of load between two power sources. It can be used to ensure complete redundancy of power supply up to the last piece of wire. It useful in many applications where redundant power supply is available, either from two UPS systems or one UPS and bypass source.

Best Suited For:
  • Data Center/Colocation/Hosting

These switches comprise of semiconductor switches that ensure continuity of power to the load in the event of failure of one of the power sources. they have different user selectable parameters and in-built compressor.

Features

Uses Power semiconductors as Switching Element
Independent Micro-controllers
Simple and rugged design
User-friendly display and control
Exceptional Performance
MODBUS RS 232/484 Interface (optional)
Potential free contacts (optional)
 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location