The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

Liebert Network Power Switch

Vertiv's Liebert NPS provides rapid switching between two independent AC power sources, for uninterrupted operation of critical electronic equipment. Liebert NPS proven power switching technology allows dual AC power paths all the way up to the critical load, for the ultimate in AC power system redundancy, power availability and fault tolerance.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

Designed for High Nines Availability
Break- Before - Make switching eliminates any possibility of connecting the two independent power sources together, even under fault conditions.
Diagnostics and transfer tests detect any potential switch failures before the problem becomes critical.
 
Rapid Operation
Network Power Switch transfer time of six milliseconds is invisible to sensitive electronic equipment. (As per IEEE Standard 446 susceptibility curve for IT component)
Automatic transfer protects the critical load as soon as a problem is detected on the power source by switching to the alternative supply.
Manual transfer allows power sources to be switched whenever required for scheduled source shutdowns or maintenance.

Features

Manual and automatic transfers
Sense and Transfer time: Less than 6 milliseconds
Hot Swappable Electronic Static Switching Module
Break-before Make-switching
Selectable Preferred Sources
Selectable Auto/Manual Retransfer
Redundant Control Power Supplies
Natural Convection Cooling
Live Mimic On Hot Swappable Unit For Indicating Load Supply Status & Alarms
Make Before Break Manual Bypass Switch To Transfer Load From Static Switch To Direct
Source 1 Or Source 2
Isolated neutrals
Standard Voltage free contacts for alarm extension

Modelled on proven UPS technology, the Liebert NPS power transfer switch is installed in the most effective position - close to the protected equipment. This ensures redundant power paths are available right up to the load.

Liebert Network Power Switch
Product Overview
Input Voltage
220, 230 or240 volts single phase, 2 W + G, 50 Hz.
Interfaces/Ports
Cable Access
Rear Entry
Operational Conditions
Operating Temperature
0 to 60°C

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location