Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert itON UPS, 400-2000 VA

Liebert® itON is a reliable line-interactive UPS designed for the protection of desktop computers and standalone IT equipment. With its compact design and easy to use controls, it provides sufficient back-up time in order to save work in progress and gracefully initiate system shutdowns.

Find Sales Contact Get Brochure
Best Suited For:
  • Healthcare
  • Government
  • Education
  • Broadcast and Entertainment

Liebert® itON is a single-phase UPS with line-interactive technology, making it ideal for protecting desktop computers and standalone IT equipment while also prolonging battery life with the use of AVR technology. Designed with simple controls for easy operation, it makes user interaction simpler and more efficient.

Benefits

​​Available in six rating​s from 400 VA up to 2000 VA to answer customers' flexibility requests ​USB port (for 1000 VA, 1500 VA, 2000 VA) for user- friendly communications and OS shutdown ​ Localized Schuko sockets (for 400 VA, 600 VA, 800 VA) to meet local requirements ​ Mix of localized Schuko and IEC sockets (for 1000 VA, 1500 VA, 2000 VA) to also be able to address international requirements.​

Features

​Automatic voltage regulator (AVR with boost and trim) Compact size Light weight Easy operation Overload protection and alarm Auto re-start with AC recovery Fast charging Cold start function

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location