Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Liebert® ITA2 UPS 5kVA, 208V

The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high power factor and an optional maintenance bypass cabinet. It is easy to install and operate.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Two Year Limited Warranty Against Defects in Material and Workmanship. 5-year warranty for lithium-ion products.

Benefits

Save space, footprint
Reliable power protection to protect critical systems (stabilizes bad power)
Maximizes rated power output
Extended battery life
Extended backup times available in both optional VRLA/ Lithium-Ion external batteries
Low operating costs
Low capital costs
Flexible distribution, mix and match to power a variety of loads
Easy to use, minimizes human error
Local and remote monitoring provides greater visibility
Reduces installation time
Vertiv Services improves uptime while reducing demands on the customer's staff

Features

Compact, high power density design
Online Three-phase (3:3)
High power factor
Rackmount or tower form factor
Scalable battery runtimes
Lithium-Ion Availability
Fast battery recharge
High operating efficiency (>93% in dual conversion mode, 99% in eco mode)
Flexible output distribution and cord set options
Controllable output terminals
Wide input voltage range
Maintenance bypass cabinet (optional)
Intuitive control panel
Advanced battery monitoring
Unity network communications card (IT network and building management systems)
Easy to install, wire and operate
Power Assurance Package and LIFE Services options
SNMP MIBs Monitoring (see software downloads)

The Liebert ITA2 UPS features: 8 and 10kVA three-phase (3:3) online power protection, high power factor, compact design, rackmount or tower form factor, high operating efficiency, flexible output distribution, optional maintenance bypass cabinet, intuitive control panel. Easy to install, cable and operate.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location