Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert ITA UPS, 40 kVA

The Liebert® ITA UPS series provides a highly efficient and reliable power protection solution for your computer rooms, storage and network equipment.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Data Center/Colocation/Hosting

Liebert® ITA perfectly matches the needs of modern IT loads, and with its wide input voltage and frequency range, it effectively reduces the need for battery intervention, thus prolonging battery life. It is also endowed with intelligent fans with automatic speed adaptation, which effectively save energy and reduce noise.

Benefits

High efficiency for reduced TCO
Remarkable active power availability
Installation flexibility and optimized space occupation
Integrated parallel and load bus synchronization
Extreme flexibility for different runtime configurations 
Reduced battery recharging time 
Enabled with VertivTM LIFETM services remote diagnostics and preventive monitoring

Features

Efficiency in double conversion exceeding 95%
ECO mode operation with efficiency up to 98%
0.99 input power factor
0.9 output power factor
Rack-tower design
Optional switchboard for input/output and maintenance switches
Powerful charging capability  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location