The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert ITA 5-40KVA

Liebert ITA is a full featured transformer free scalable UPS designed to offer compact, efficient and reliable power to power thirsty modern electronic gadgets.

Get Brochure
Best Suited For:
  • Government
Warranty: One Year warranty

Features

IGBT Based Rectifier
Advanced DSP Based Technology
0.9 output power factor
Double conversion efficiency up to 94.5%
ECO mode efficiency up to 98.5%
Input power factor up to 0.99
Total current harmonic distortion (THDi) <5%
High capacity battery charger 10-20kVA ~ 4.5kW
Dynamic Design: Rack/Tower convertible
ITA 5-20kVA scalable up to 4 units in N + X configuration
Integrated parallel load bus and synchronization port (LBS)
Phase compatibility 5/6/10kVA: 1/1 or 3/1 phase; 20kVA: 3/1 or 3/3 phase
Comprehensive value added options including LPD, UPD etc
Easy site installation and configuration
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location