Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert Hipulse-U 80kVA - 500kVA

The Liebert® Hipulse-U offers a reliable, scalable and user-friendly solution to ensure availability of various types of networks. The Liebert Hipulse-U offers protection to your investment and lower cost of ownership through its digital architecture and range of options which you can customize specifically for your needs.

Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Attain high availability without compromising efficiency Investment free capacity up gradation only external cable is needed No need of costly load bank to test the unit at site Wide voltage & frequency range ensure UPS always run on utility power, prolong battery life. Scale up availability by connecting to two independent sources to UPS Achieve high system reliability with self-protection and fault diagnosis Provide 12% more active power (kW) than conventional architecture based UPS Initiate prompt alarm upon leading loads detection High fault tolerant design Gradually stepping up load on generator thereby allows trouble free connection Suitable to adapt as per today's dynamic electrical environment Concurrently supports multiple communication option

Features

Up to 98% operating efficiency in Eco-Mode operation. Up to 93% operating efficiency in double conversion mode. Standard built in LBS function and smart parallel REGEN mode of operation Wide voltage and frequency range Dual main input Space vector PWM technology in IGBT switching (SVPWM) at inverter level Strong 0.9 output PF loading capacity Leading power factor loads detection High input fault currently capability Power walk-in enabled Compatible to 1+N and N+1 configuration Two independent intellislots to achieve multi channel data highway

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location